JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
BQ25628 monitors two additional parameters in forward charging mode to protect circuitry attached at PMID: PMID overvoltage and VBUS Overcurrent. The PMID OVP comparator protects circuitry attached to the PMID pin by driving PMID_GD low to disable an optional external pass FET. If VPMID rises above VPMID_OVP the converter drives PMID_GD low. BQ25628 sets OTG_FAULT_STAT and OTG_FAULT_FLAG = 1. When VPMID drops below VPMID_OVPZ, the converter drives PMID_GD high and clears the OTG_FAULT_STAT bit to 0.
The VBUS overcurrent comparator monitors the input current. A short circuit at PMID will pull excessive current from VBUS that cannot be blocked by the IINDPM regulation loop in the converter. When IVBUS exceeds IVBUS_OCP or ILIM pin voltage exceeds VILIM_OCP (900mV), the converter drives PMID_GD low, and BQ25628 sets OTG_FAULT_STAT and OTG_FAULT_FLAG = 1.