JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
If VBAT falls below VBAT_OTGZ during OTG mode, the charger exits OTG mode by setting EN_OTG = 0, and BAT_FAULT_STAT and BAT_FAULT_FLAG are set to 1. Setting EN_OTG = 1 while VBAT < VBAT_OTG will not enter OTG and the EN_OTG bit will be cleared to 0. When the battery is charged above VBAT_OTG, OTG mode may be entered by setting EN_OTG = 1.