JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VBUS range | 3.9 -18.0 V |
Input current limit (REG0x06-0x07) | 3200 mA |
Fast charge current (REG0x02-0x03) | 320 mA |
Minimum system voltage (REG0x0E-0x0F) | 3520 mV |
Battery regulation voltage (REG0x04-0x05) | 4200 mV |