JAJSD77A May 2017 – May 2018
PRODUCTION DATA.
The bq25700A supports USB OTG functionality to deliver power from the battery to other portable devices through USB port (reverse mode). The OTG output voltage is compliant with USB PD specification, including 5 V, 9 V, 15 V, and 20 V (REG0x3B()). The output current regulation is compliant with USB type C specification, including 500 mA, 1.5 A, 3 A and 5 A (REG0x3C()).
Similar to forward operation, the device switches from PWM operation to PFM operation at light load to improve efficiency.