JAJSD77A May 2017 – May 2018
PRODUCTION DATA.
15-10 | 9-8 | ||||||
IDCHG_VTH | IDCHG_DEG | ||||||
R/W | R/W | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PROCHOT_PROFILE_IC | PP_ICRIT | PP_INOM | PP_IDCHG | PP_VSYS | PP_BATPRES | PP_ACOK |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus
BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | R/W | 0b |
Reserved |
6 | PROCHOT
_PROFILE_COMP |
R/W | 0b |
PROCHOT Profile When all the REG0x34[6:0] bits are 0, PROCHOT function is disabled. Bit6 Independent comparator 0b: disable <default at POR> 1b: enable |
5 | PROCHOT
_PROFILE_ICRIT |
R/W | 1b |
0b: disable 1b: enable <default at POR> |
4 | PROCHOT
_PROFILE_INOM |
R/W | 0b |
0b: disable <default at POR> 1b: enable |
3 | PROCHOT
_PROFILE_IDCHG |
R/W | 0b |
0b: disable <default at POR> 1b: enable |
2 | PROCHOT
_PROFILE_VSYS |
R/W | 0b |
0b: disable <default at POR> 1b: enable |
1 | PROCHOT
_PROFILE_BATPRES |
R/W | 0b |
0b: disable <default at POR> 1b: enable (one-shot falling edge triggered) If BATPRES is enabled in PROCHOT after the battery is removed, it will immediately send out one-shot PROCHOT pulse. |
0 | PROCHOT
_PROFILE_ACOK |
R/W | 0b |
0b: disable <default at POR> 1b: enable ChargeOption0[15] = 0 to assert PROCHOT pulse after adapter removal. If PROCHOT_PROFILE_ACOK is enabled in PROCHOT after the adapter is removed, it will be pulled low. |