JAJSD77A May 2017 – May 2018
PRODUCTION DATA.
The parameters are configurable using the evaluation software. The simplified application circuit (see Figure 40, as the application diagram) shows the minimum component requirements. Inductor, capacitor, and MOSFET selection are explained in the rest of this section. Refer to the EVM user's guide (SLUUBG6) for the complete application schematic.