8.3.8.1 PROCHOT During Low Power Mode
During low power mode (REG0x01[7] = 1), the charger offers a low quiescent current (~150 µA). Low power PROCHOT function uses the independent comparator to monitor battery discharge current and system voltage, and assert PROCHOT to CPU.
Below lists the register setting to enable PROCHOT during low power mode.
- REG0x01[7] = 1
- REG0x38[5:0] = 000000
- REG0x30[6:4] = 100
- Independent comparator threshold is always 1.2 V
- When REG0x31[6] = 1, charger monitors discharge current. Connect CMPIN to voltage proportional to IBAT pin. PROCHOT triggers from HIGH to LOW when CMPIN voltage falls below 1.2 V.
- When REG0x31[5] = 1, charger monitors system voltage. Connect CMPIN to voltage proportional to system. PROCHOT triggers from HIGH to LOW when CMPIN voltage rises above 1.2 V.