JAJSD78A May 2017 – May 2018
PRODUCTION DATA.
To set the input voltage limit, write a 16-bit InputVoltage register command (REG0x0B/0A()) using the data format listed in Table 33 and Table 34.
If the input voltage drops more than the InputVoltage register allows, the device enters DPM and reduces the charge current. The default offset voltage is 1.28 V below the no-load VBUS voltage. The DC offset is 3.2 V (0000000).
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
I2C
0Bh |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-6 | Reserved | R/W | 00b |
Not used. 1 = invalid write. |
5 | Input Voltage, bit 7 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 8192 mV of input voltage. |
4 | Input Voltage, bit 6 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 4096mV of input voltage. |
3 | Input Voltage, bit 5 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 2048 mV of input voltage. |
2 | Input Voltage, bit 4 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 1024 mV of input voltage. |
1 | Input Voltage, bit 3 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 512 mV of input voltage. |
0 | Input Voltage, bit 2 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 256 mV of input voltage. |
I2C
0Ah |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Input Voltage, bit 1 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 128 mV of input voltage. |
6 | Input Voltage, bit 0 | R/W | 0b |
0 = Adds 0 mV of input voltage. 1 = Adds 64 mV of input voltage |
5-0 | Reserved | R/W | 000000b |
Not used. Value Ignored. |