JAJSFQ9C june 2018 – may 2023 BQ25713 , BQ25713B
PRODUCTION DATA
CELL_BATPRESZ pin is biased with a resistor divider from REGN to CELL_BATPRESZ to GND. After VDDA LDO is activated, the device detects the battery configuration through CELL_BATPRESZ pin bias voltage. Refer to Table 9-1 for cell setting thresholds.
CELL COUNT | PIN VOLTAGE w.r.t. VDDA | BATTERY VOLTAGE (REG0x05/04) | SYSOVP |
---|---|---|---|
4S | 75% | 16.800 V | 19.5 V |
3S | 55% | 12.592 V | 19.5 V |
2S | 40% | 8.400 V | 12 V |
1S | 25% | 4.192 V | 5 V |