JAJSFQ9C june 2018 – may 2023 BQ25713 , BQ25713B
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PKPWR_TOVLD_DEG | EN_PKPWR_ IDPM | EN_PKPWR_ VSYS | PKPWR_ OVLD_STAT | PKPWR_ RELAX_STAT | PKPWR_TMAX[1:0] | ||
R/W | R/W | R/W | R/W | R/W | R/W | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN_EXTILIM | EN_ICHG _IDCHG | Q2_OCP | ACX_OCP | EN_ACOC | ACOC_VTH | EN_ | _VTH |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
I2C 33h | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-6 | PKPWR_ TOVLD_DEG | R/W | 00b | Input Overload time in Peak Power Mode 00b: 1 ms <default at POR> 01b: 2 ms 10b: 10 ms 11b: 20 ms |
5 | EN_PKPWR_IDPM | R/W | 0b | Enable Peak Power Mode triggered by input current overshoot If REG0x33[5:4] are 00b, peak power mode is disabled. Upon adapter removal, the bits are reset to 00b. 0b: Disable peak power mode triggered by input current overshoot <default at POR> 1b: Enable peak power mode triggered by input current overshoot. |
4 | EN_PKPWR_VSYS | R/W | 0b | Enable Peak Power Mode triggered by system voltage under-shoot If REG0x33[5:4] are 00b, peak power mode is disabled. Upon adapter removal, the bits are reset to 00b. 0b: Disable peak power mode triggered by system voltage under-shoot <default at POR> 1b: Enable peak power mode triggered by system voltage under-shoot. |
3 | PKPWR_ OVLD_STAT | R/W | 0b | Indicator that the device is in overloading cycle. Write 0 to get out of overloading cycle. 0b: Not in peak power mode. <default at POR> 1b: In peak power mode. |
2 | PKPWR_ RELAX_STAT | R/W | 0b | Indicator that the device is in relaxation cycle. Write 0 to get out of relaxation cycle. 0b: Not in relaxation cycle. <default at POR> 1b: In relaxation mode. |
1-0 | PKPWR_ TMAX[1:0] | R/W | 10b | Peak power mode overload and relax cycle time. When REG0x33[7:6] is programmed longer than REG0x33[1:0], there is no relax time. 00b: 5 ms 01b: 10 ms 10b: 20 ms <default at POR> 11b: 40 ms |
I2C 32h | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | EN_EXTILIM | R/W | 1b | Enable ILIM_HIZ pin to set input current limit 0b: Input current limit is set by REG0x0F/0E. 1b: Input current limit is set by the lower value of ILIM_HIZ pin and REG0x0F/0E. <default at POR> |
6 | EN_ICHG _IDCHG | R/W | 0b | 0b: IBAT pin as discharge current. <default at POR> 1b: IBAT pin as charge current. |
5 | Q2_OCP | R/W | 1b | Q2 OCP threshold by sensing Q2 VDS 0b: 210 mV 1b: 150 mV <default at POR> |
4 | ACX_OCP | R/W | 1b | Input current OCP threshold by sensing ACP-ACN. 0b: 280 mV 1b: 150 mV <default at POR> |
3 | EN_ACOC | R/W | 0b | ACOC Enable Input overcurrent (ACOC) protection by sensing the voltage across ACP and ACN. Upon ACOC (after 100-µs blank-out time), converter is disabled. 0b: Disable ACOC <default at POR> 1b: ACOC threshold 133% or 200% ILIM2 |
2 | ACOC_VTH | R/W | 1b | ACOC Limit Set MOSFET OCP threshold as percentage of IDPM with current sensed from RAC. 0b: 133% of ILIM2 1b: 200% of ILIM2 <default at POR> |
1 | EN_BATOC | R/W | 1b | BATOC Enable Battery discharge overcurrent (BATOC) protection by sensing the voltage across SRN and SRP. Upon BATOC, converter is disabled. 0b: Disable BATOC 1b: BATOC threshold 133% or 200% PROCHOT IDCHG <default at POR> |
0 | BATOC_VTH | R/W | 1b | Set battery discharge overcurrent threshold as percentage of PROCHOT battery discharge current limit. 0b: 133% of PROCHOT IDCHG 1b: 200% of PROCHOT IDCHG <default at POR> |