JAJSFQ9C june 2018 – may 2023 BQ25713 , BQ25713B
PRODUCTION DATA
If only battery is present and the voltage is above VVBAT_UVLOZ, the BATFET turns on and connects battery to system. By default, the charger is in low power mode (REG0x01[7] = 1) with lowest quiescent current. The LDO stays off. When device moves to performance mode (REG0x01[7] = 0), The host can enable IBAT buffer through I2C to monitor discharge current. The PSYS, PROCHOT or independent comparator also can be enabled by the host through the I2C commands. In performance mode, the REGN LDO is always available to provide an accurate reference for the other features.