JAJSFQ9C june 2018 – may 2023 BQ25713 , BQ25713B
PRODUCTION DATA
The charger reads the inductance value through the resistance tied to IADPT pin before the converter starts up. The resistances recommended for 1uH, 2.2uH and 3.3uH inductance are 93kΩ, 137kΩ and 169kΩ, respectively. A surface mount chip resistor with ±3% or better tolerance must to be used for an accurate inductance detection.
INDUCTOR IN USE | RESISTOR ON IADPT PIN |
---|---|
1 µH | 93 kΩ |
2.2 µH | 137 kΩ |
3.3 µH | 169 kΩ |