JAJSM11 may 2021 BQ25720
PRODUCTION DATA
The charger supports battery-charger commands that use either Write-Word or Read-Word protocols, as summarized in Section 9.5.1.1. The SMBus address is 12h . The ManufacturerID and DeviceID registers are assigned to identify the charger device. The ManufacturerID register command always returns 40h.