JAJSM10 may 2021 BQ25723
PRODUCTION DATA
The charger reads the inductance value through the resistance tied to IADPT pin before the converter starts up. The resistances recommended for 1-μH (1200 kHz), 2.2-μH (800 kHz), and 3.3-μH (800 kHz) inductance are 90.9 kΩ, 137 kΩ, 169 kΩ, respectively. A surface mount chip resistor with ±2% or better tolerance must to be used for an accurate inductance detection. In order to detect the correct IADPT pin pull down resistance and get rid of disturbance from external circuit, before converter startup all the additional sensing circuit connecting to IADPT pin should be high impedance.
INDUCTOR IN USE | RESISTOR ON IADPT PIN |
---|---|
1 µH (recommended for 1200 kHz) | 90.9 kΩ |
1.5 µH (recommended for 800 kHz) | 121 kΩ |
2.2 µH (recommended for 800 kHz) | 137 kΩ or 140 kΩ |
3.3 µH (recommended for 800 kHz) | 169 kΩ |