13 Revision History
Changes from Revision * (February 2021) to Revision A (January 2024)
- 「特長」に IEC 62368-1 CB 認証を追加Go
- Changed pin name from OT/VAP/FRS to OTG/VAP/FRS in Table 6-1
Go
- Changed
VSYS_MIN_REG_ACC from REG0x3E to REG0x0D/0C in Section 7.5
Go
- Updated Section 8.3.5
Go
- Changed from REG0x15 to REG0x04 in Section 8.3.7
Go
- Changed < and > in Section 8.3.16.2
Go
- Changed from REG0x34 to REG0x38
and voltage rises above to voltage falls below in
Section 8.3.20.1
Go
- Changed IIN_DPM() Description from 50 mA to 100 mA in Table 8-7
Go
- Updated WDTMR_ADJ and IIN_DPM_AUTO_DISABLE Descriptions in Table 8-8
Go
- Updated EN_CMP_LATCH and EN_LDO Descriptions in Table 8-9
Go
- Changed from REG0x15 to REG0x05/04 in Section 8.6.3
Go
- Changed from REG0x21 to REG0x22 in IN_VAP Description in Table 8-14
Go
- Deleted not from 1b in IN_IIN_DPM Description in Table 8-14
Go
- Changed from REG0x23[7,2],REG0x23[6:0] to REG0x22 and cleared to
reset in Section 8.6.5
Go
- Changed from TSHUT to Reserved and updated STAT_EXIT_VAP
Description in Table 8-16
Go
- Changed from 128mA to 256mA and REG0x14 to REG0x02 in AUTO_WAKEUP_EN
Description in Table 8-29
Go
- Changed from Vmin Active Protection to VSYS_TH1 and from REG0x37 to
REG0x36 in Section 8.6.14
Go
- Changed from 0x22H to 0x25/24 in ILIM2_VTH Description and from
REG0x33 to REG0x36 in PROCHOT_VINDPM_ 80_90 Description in Table 8-34
Go
- Changed from REG0x3D to REG0x0B/0A in LOWER_PROCHOT_ VINDPM
Description in Table 8-35
Go
- Changed IDCHG_DEG1 Reset from 00b to 01b in Table 8-36
Go
- Changed from 0b to 1b in PP_VBUS_VAP Description in Table 8-40
Go
- Changed from REG37 to REG0x3E in EN_VSYSTH2_FOLLOW_VS YSTH1
Description in Table 8-43
Go
- Changed from REG0x09 to REG0x09/08 in Section 8.6.20 and values in bit
descriptions in Table 8-46
Go
- Changed from REG0x3E to REG0x0D/0C in Section 8.6.22
Go
- Updated third paragraph in Section 8.6.23
Go