JAJSL33A june 2020 – january 2021 BQ25731
PRODUCTION DATA
To prevent the triggering of battery overcurrent protection and avoid battery wear-out, two battery current limit levels (IDCHG_TH1 and IDCHG_TH2) PROCHOT profiles are recommended to be enabled. Define IDCHG_TH1 through REG0x39h[7:2], IDCHG_TH2 is set through REG0x3Ch[5:3] for fixed percentage of IDCHG_TH1. There are dedicated de-glitch time setting registers(IDCHG_DEG1 and IDCHG_DEG2) for both IDCHG_TH1 and IDCHG_TH2.
Set PP_IDCHG1=1b to enable IDCHG_TH1 for triggering PROCHOT.
Set PP_IDCHG2=1b to enable IDCHG_TH2 for triggering PROCHOT.