JAJSL33A june 2020 – january 2021 BQ25731
PRODUCTION DATA
For multicell operation, if BAT voltage falls below VSYS_MIN during charging, the maximum charger current is limited to 384 mA. For single-cell operation, if BAT voltage falls below 3.0 V during charging, the maximum charge current is limited to 384 mA; if BAT voltage is between 3.0 V and 3.6V then maximum charge current is limited to 2 A. Note VBAT voltage used for battery short detection is based on SRN pin measurement.