JAJSL33A june 2020 – january 2021 BQ25731
PRODUCTION DATA
The charger has fixed ACOV voltage threshold with hysteresis. When VBUS pin voltage is higher than VACOV_RISE for more than 100 μs, it is considered as adapter overvoltage. CHRG_OK pin will be pulled low by the charger, and the converter will be disabled. When VBUS pin voltage falls below VACOV_FALL for more than 1 ms, it is considered as adapter voltage returns back to normal voltage. CHRG_OK pin is pulled high by external pull-up resistor. The converter resumes if enable conditions are valid.