JAJSL33A june 2020 – january 2021 BQ25731
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
I2C TIMING CHARACTERISTICS | |||||
tr | SCL/SDA rise time | 300 | ns | ||
tf | SCL/SDA fall time | 300 | ns | ||
tHIGH | SCL pulse width high | 0.6 | 50 | µs | |
tLOW | SCL pulse width low | 1.3 | µs | ||
tSU:STA | Setup time for START condition | 0.6 | µs | ||
tHD:STA | Start condition hold time after which first clock pulse is generated | 0.6 | µs | ||
tSU:DAT | Data setup time | 100 | ns | ||
tHD:DAT | Data hold time | 300 | ns | ||
tSU:STO | Set up time for STOP condition | 0.6 | µs | ||
tBUF | Bus free time between START and STOP conditions | 1.3 | µs | ||
fSCL | Clock frequency | 10 | 400 | kHz | |
HOST COMMUNICATION FAILURE | |||||
tTIMEOUT | I2C bus release timeout(1) | 25 | 35 | ms | |
tBOOT | Deglitch for watchdog reset signal | 10 | ms | ||
tWDI | Watchdog timeout period, REG0x01[6:5]=01 | 4 | 5.5 | 7 | s |
Watchdog timeout period, REG0x01[6:5]=10 | 70 | 88 | 105 | s | |
Watchdog timeout period, REG0x01[6:5]=11 | 140 | 175 | 210 | s |