JAJSL33A june 2020 – january 2021 BQ25731
PRODUCTION DATA
During battery voltage is low, there is current clamp implemented by converter. For 2-4 cell battery, if the battery voltage is below battery low voltage threshold(VSYS_MIN) then the charge current is clamped at 384 mA. For 1 cell battery, the battery low voltage threshold is 3 V, and the charge current is clamped at 384 mA if battery voltage is below 3V. However, during battery voltage from 3 V to 3.6 V(VSYS_MIN for 1 cell), the charge current is clamped at 2 A. Until battery voltage is above VSYS_MIN, charge current is not clamped anymore.