JAJSSE4 December 2023 BQ25750
PRODUCTION DATA
The input voltage operating window is programmed by an ACUV / ACOV window with a resistor divider from VAC to GND. The top resistor, RAC1 is typically selected as 1,000 kΩ to minimize the input voltage leakage current. Assuming the desired trip-points for under-voltage and over-voltage protection are labeled VVACUVP and VVACOVP, the resistor divider required can be calculated as follows. The internal reference for the over-voltage threshold (VREF_ACOV) is 1.2 V. The internal reference for the under-voltage threshold (VREF_ACUV) is 1.1 V.
Solving this system of equations and finding the nearest 0.1% resistor value for the desired trip-points as 40 V and 56 V for undervoltage and overvoltage yields:
RAC2 = 6.26 kΩ
RAC3 = 22.1 kΩ
The resulting overvoltage trip point can be calculated as:
VVACOVP = 1.2 V (1,000 kΩ + 6.26 kΩ + 22.1 kΩ) / (22.1 kΩ) = 55.8 V
Similarly, the VVACUVP can be calculated as: 39.9 V
Note that in addition to programming the input undervoltage threshold, the ACUV pin also programs a hardware input voltage regulation limit when the pin voltage reaches the reference (VACUV_DPM, typically 1.2 V). When the input voltage reaches this threshold, the charger will reduce charge current to regulate the ACUV pin to the 1.2 V reference. For the above example, the hardware ACUV_DPM level can be calculated as:
ACUV_DPM = 1.2 V (1,000 kΩ + 6.26 kΩ + 22.1 kΩ) / (6.26 kΩ + 22.1 kΩ) = 43.5 V
For the default device operating window of 4.2 V to 60 V, the ACUV can be pulled up directly to VAC, while the ACOV can be pulled directly to GND.