JAJSSE4 December 2023 BQ25750
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
Input voltage operating range (VAC) | 40V to 56V |
Input current limit (IAC) | 12 A |
Fast-charge current limit (ICHG) | 10 A |
Battery Charge Voltage (VBAT_REG) | 58.8V |
Switching frequency | 350 kHz |