JAJSVD8 August 2024 BQ25758A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In order to maintain a minimum operating voltage on the system rail, the input under-voltage threshold can be programed with the ACUV pin as VVACUV = VREF_ACUV (refer to Section 7.3.3.1). The device also features an internal under-voltage protection preset at VVAC_OK. When the input voltage falls below the higher of these two thresholds, the device disables the controller. During input under-voltage, an INT pulse is asserted to signal the host, and the VAC_UV_STAT, and _FLAG bits are set. Additionally, the PG_STAT bit is cleared and the PG pin pulls HIGH. The device automatically resumes operation when the under-voltage condition goes away.