SLUSFB0 August 2024 BQ25758S
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVAC | Input voltage | 4.4 | 26 | V | |
VOUT | Output voltage | 0 | 26 | V | |
VDRV_SUP | DRV_SUP pin direct drive voltage range | 4.0 | 12 | V | |
FSW | Switching Frequency | 200 | 600 | kHz | |
TJ | Junction temperature | –40 | 125 | °C | |
TA | Ambient temperature | –40 | 105 | °C | |
CIN | Buck-boost input capacitance | 80 | µF | ||
COUT | Buck-boost output capacitance | 160 | µF | ||
CREGN | REGN capacitor | 4.7 | µF | ||
CDRV_SUP | DRV_SUP capacitor | 4.7 | µF | ||
L | Switched Inductor | 2.2 | 15 | µH | |
RDCR | Inductor DC Resistance | 1.75 | 60 | mΩ | |
RAC_SNS | Input current sense resistor | 0(1) | 5 | 10 | mΩ |
ROUT_SNS | Output current sense resistor | 5 | mΩ | ||
RIOUT | IOUT programming pulldown resistor | 0.0 | 100 | kΩ | |
RIIN | IIN programming pulldown resistor | 0.0 | 50 | kΩ |