SLUSEK7 September 2024 BQ25773
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Converter can be configured under quasi dual phase buck boost operation through MODE pin referring to Table 7-1. The charger operates in buck, buck-boost and boost mode under different VBUS and VSYS combination. The buck-boost can operate seamlessly across the three operation modes. The 6 main switches operating status under continuous conduction mode (CCM) are listed below for reference.
MODE | BUCK | BUCK-BOOST | BOOST |
---|---|---|---|
Q1_A | Switching at Fsw (interleave with Q1_B) | Switching (sequence with Q1_B and Q4) | ON |
Q2_A | Switching at Fsw (interleave with Q2_B) | Switching (sequence with Q2_B and Q3) | OFF |
Q1_B | Switching at Fsw (interleave with Q1_A) | Switching (sequence with Q1_A and Q4) | ON |
Q2_B | Switching at Fsw (interleave with Q2_A) | Switching (sequence with Q2_A and Q3) | OFF |
Q3 | OFF | Switching (sequence with Q2_A and Q2_B) | Switching at 2*Fsw |
Q4 | ON | Switching (sequence with Q1_A and Q1_B) | Switching at 2*Fsw |