JAJSLS9 September 2024 BQ25773
PRODUCTION DATA
To prevent the triggering of battery overcurrent protection and avoid battery wear-out, two battery current limit levels (IDCHG_TH1 and IDCHG_TH2) PROCHOT profiles are recommended. Define IDCHG_TH1 through REG0x39/38h[7:2], IDCHG_TH2 is set through REG0x3D/3Ch[5:3] for fixed percentage of IDCHG_TH1. There are dedicated deglitch time setting registers (IDCHG_DEG1 and IDCHG_DEG2) for both IDCHG_TH1 and IDCHG_TH2.
Setting PP_IDCHG1=1b to enable IDCHG_TH1 for triggering PROCHOT.
Setting PP_IDCHG2=1b to enable IDCHG_TH2 for triggering PROCHOT.