JAJSLW9B May 2020 – January 2023 BQ25798
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range (with respect to GND) | VAC1, VAC2 | -2 | 30 | V |
VBUS (converter not switching) | -2 | 30 | V | |
PMID (converter not switching) | -0.3 | 30 | V | |
ACDRV1, ACDRV2, BTST1 | -0.3 | 32 | V | |
SYS (converter not switching) | -0.3 | 23 | V | |
BATP, BAT | -0.3 | 20 | V | |
BTST2 | -0.3 | 29 | V | |
SDRV | -0.3 | 26 | V | |
SW1 | -2 (50ns) | 30 | V | |
SW2 | -2 (50ns) | 23 | V | |
QON, D+, D-, CE, STAT, SCL, SDA, INT, ILIM_HIZ, PROG, TS, REGN | -0.3 | 6 | V | |
Output Sink Current | INT, STAT | 6 | mA | |
Differential Voltage | BTST1-SW1, BTST2-SW2 | -0.3 | 6 | V |
PMID-VBUS | -0.3 | 6 | V | |
SYS-BAT | -0.3 | 16 | V | |
SDRV-BAT | -0.3 | 6 | V | |
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -55 | 150 | °C |