JAJSLW9B May 2020 – January 2023 BQ25798
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVBUS | Input voltage | 3.6 | 24 | V | |
VBAT | Battery voltage | 18.8 | V | ||
IVBUS | Input current | 3.3 | A | ||
ISW | Output current (SW) | 5 | A | ||
IBAT | Fast charging current | 5 | A | ||
RMS discharge current (continuously) | 6 | A | |||
Peak discharge current (upto 1 sec) | 10 | A | |||
TA | Ambient temperature | -40 | 85 | °C | |
TJ | Junction temperature | -40 | 125 | °C | |
CVBUS | Effective VBUS capacitance | 2 | µF | ||
CPMID | Effective PMID capacitance | 4 | µF | ||
CPMID | Effective PMID capacitance without backup mode support | 4 | µF | ||
Effective PMID capacitance with backup mode support | 70 | µF | |||
CSYS | Effective SYS capacitance | 6 | µF | ||
CBAT | Effective BAT capacitance | 3 | µF |