JAJSGO0C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BAT | C4 | P | Battery Power Connection – The internal BATFET is connected between SYS and BAT. Connect a 10µF ceramic capacitor closely to the BAT pin and GND. |
C5 | |||
BATN | E4 | AI | Negative Battery Sense Terminal – Kelvin connect as close as possible to negative battery terminal |
BATP | E5 | AI | Positive Battery Sense Terminal – Kelvin connect as close as possible to positive battery terminal |
BTST | D5 | P | PWM High-side Driver Supply – Internally, BTST is connected to the cathode of the boot-strap diode. Connect a 0.047µF bootstrap capacitor from SW to BTST. |
CE | E1 | DI | Active Low Charge Enable Pin – Battery charging is enabled when EN_CHG bit is 1 and CE pin is LOW. CE pin must be pulled HIGH or LOW, do not leave floating. |
D+ | C1 | AIO | Positive USB data line – D+/D– based USB host/charging port detection. The detection includes data contact detection (DCD) and secondary detection in BC1.2. |
D– | D1 | AIO | Negative USB data line – D+/D– based USB host/charging port detection. The detection includes data contact detection (DCD) and secondary detection in BC1.2. |
GND | A3 | — | Ground Return |
B3 | |||
ILIM | D3 | AI | Input Current Limit – ILIM pin sets the maximum input current and can be used to monitor input current. IINDPM loop regulates ILIM pin voltage at 0.8 V. When ILIM pin is less than 0.8 V, the input current limit can be calculated by IIN = KILIM x VILIM / (RILIM x 0.8 V). A resistor connected from ILIM pin to ground sets the current limit as IINMAX = KILIM / RILIM. The actual input current limit is the lower limit set by ILIM pin (when EN_ILIM bit is HIGH) or IINDPM register bits. Input current limit less than 500mA is not supported on ILIM pin. The ILIM pin function can be disabled when EN_ILIM bit is 0. |
INT | C3 | DO | Open Drain Active Low Interrupt Output – Connect /INT to the logic rail via a 10-kΩ resistor. The INT pin sends active low, 256-µs pulse to the host to report charger device status and fault. |
PG | C2 | DO | Open Drain Active Low Power Good Indicator – Connect to the pull up rail via 10-kΩ resistor. LOW indicates a good input source if the input voltage is within VVBUS_OP, and can provide more than IPOORSRC. |
PMID | A2 | P | Blocking MOSFET Connection – Given the total input capacitance, place 1µF on VBUS, and the rest on PMID, as close to the IC as possible. Typical value: 10µF ceramic capacitor |
B2 | |||
REGN | D4 | P | Gate Drive Supply – Bias supply for internal MOSFETs driver and IC. Bypass REGN to GND with a 4.7µF ceramic capacitor. |
SCL | D2 | DI | I2C Interface Clock – Connect SCL to the logic rail through a 10-kΩ resistor. |
SDA | E2 | DIO | I2C Interface Data – Connect SDA to the logic rail through a 10-kΩ resistor. |
SW | A4 | P | Inductor Connection – Connect to the switched side of the external inductor. |
A5 | |||
SYS | B4 | P | System Connection – The internal BATFET is connected between SYS and BAT. When the battery falls below the minimum system voltage, switch-mode converter keeps SYS above the minimum system voltage. Connect a 44µF ceramic capacitor closely to the SYS pin and GND.
|
B5 | |||
TS | E3 | AI | Temperature Qualification Voltage – Connect a negative temperature coefficient thermistor. Program temperature window with a resistor divider from REGN to TS to GND. Charge suspends when TS pin is out of range. Recommend 103AT-2 thermistor. |
VBUS | A1 | P | Input Supply – VBUS is connected to the external DC supply. Bypass VBUS to GND with at least 1µF ceramic capacitor, placed as close to the IC as possible. |
B1 |