JAJSFD8A September 2016 – May 2018 BQ25890H
PRODUCTION DATA.
The device indicates charging state on the open drain STAT pin. The STAT pin can drive LED as shown in Figure 47. The STAT pin function can be disable by setting STAT_DIS bit.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Charging complete | HIGH |
Sleep mode, charge disable | HIGH |
Charge suspend (Input overvoltage, TS fault, timer fault, input or system overvoltage).
Boost Mode suspend (due to TS Fault) |
blinking at 1 Hz |