JAJSFD8A September 2016 – May 2018 BQ25890H
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 1 | 1 | 1 | 0 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | CONV_START | R/W | by REG_RST
by Watchdog |
ADC Conversion Start Control
0 – ADC conversion not active (default). 1 – Start ADC Conversion This bit is read-only when CONV_RATE = 1. The bit stays high during ADC conversion and during input source detection. |
|
6 | CONV_RATE | R/W | by REG_RST
by Watchdog |
ADC Conversion Rate Selection
0 – One shot ADC conversion (default) 1 – Start 1s Continuous Conversion |
|
5 | BOOST_FREQ | R/W | by REG_RST
by Watchdog |
Boost Mode Frequency Selection
0 – 1.5MHz 1 – 500KHz Note: Write to this bit is ignored when OTG_CONFIG is enabled. |
|
4 | ICO_EN | R/W | by REG_RST | Input Current Optimizer (ICO) Enable
0 – Disable ICO Algorithm 1 – Enable ICO Algorithm (default) |
|
3 | HVDCP_EN | R/W | by REG_RST | High Voltage DCP Enable
0 – Disable HVDCP handshake 1 – Enable HVDCP handshake (default) |
|
2 | MAXC_EN | R/W | by REG_RST | MaxCharge Adapter Enable
0 – Disable MaxCharge handshake 1 – Enable MaxCharge handshake (default) |
|
1 | FORCE_DPDM | R/W | by REG_RST
by Watchdog |
Force D+/D- Detection
0 – Not in D+/D- or PSEL detection (default) 1 – Force D+/D- detection |
|
0 | AUTO_DPDM_EN | R/W | by REG_RST | Automatic D+/D- Detection Enable
0 –Disable D+/D- or PSEL detection when VBUS is plugged-in 1 –Enable D+/D- or PEL detection when VBUS is plugged-in (default) |