JAJSFD9B July 2015 – May 2018
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | EN_PUMPX | R/W | by Softwareby
by Watchdog |
Current pulse control Enable
0 - Disable Current pulse control (default) 1- Enable Current pulse control (PUMPX_UP and PUMPX_DN) |
|
6 | ICHG[6] | R/W | by Softwareby
by Watchdog |
4096mA | Fast Charge Current Limit
Offset: 0mA Range: 0mA (0000000) – 5056mA (1001111) Default: 2048mA (0100000) Note: ICHG=000000 (0mA) disables charge ICHG > 1001111 (5056mA) is clamped to register value 1001111 (5056mA) |
5 | ICHG[5] | R/W | by Softwareby
by Watchdog |
2048mA | |
4 | ICHG[4] | R/W | by Softwareby
by Watchdog |
1024mA | |
3 | ICHG[3] | R/W | by Softwareby
by Watchdog |
512mA | |
2 | ICHG[2] | R/W | by Softwareby
by Watchdog |
256mA | |
1 | ICHG[1] | R/W | by Softwareby
by Watchdog |
128mA | |
0 | ICHG[0] | R/W | by Softwareby
by Watchdog |
64mA |