JAJSFD9B July 2015 – May 2018
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | FORCE_ICO | R/W | by Softwareby
by Watchdog |
Force Start Input Current Optimizer (ICO)
0 – Do not force ICO (default) 1 – Force ICO Note: This bit is can only be set only and always returns to 0 after ICO starts |
|
6 | TMR2X_EN | R/W | by Softwareby
by Watchdog |
Safety Timer Setting during DPM or Thermal Regulation
0 – Safety timer not slowed by 2X during input DPM or thermal regulation 1 – Safety timer slowed by 2X during input DPM or thermal regulation (default) |
|
5 | BATFET_DIS | R/W | by Softwareby | Force BATFET off to enable ship mode
0 – Allow BATFET turn on (default) 1 – Force BATFET off |
|
4 | Reserved | R/W | Reserved (Default = 0) | ||
3 | BATFET_DLY | R/W | by Softwareby | BATFET turn off delay control
0 – BATFET turn off immediately when BATFET_DIS bit is set (default) 1 – BATFET turn off delay by tSM_DLY when BATFET_DIS bit is set |
|
2 | BATFET_RST_EN | R/W | by Softwareby | BATFET full system reset enable
0 – Disable BATFET full system reset 1 – Enable BATFET full system reset (default) |
|
1 | PUMPX_UP | R/W | by Softwareby
by Watchdog |
Current pulse control voltage up enable
0 – Disable (default) 1 – Enable Note: This bit is can only be set when EN_PUMPX bit is set and returns to 0 after current pulse control sequence is completed |
|
0 | PUMPX_DN | R/W | by Softwareby
by Watchdog |
Current pulse control voltage down enable
0 – Disable (default) 1 – Enable Note: This bit is can only be set when EN_PUMPX bit is set and returns to 0 after current pulse control sequence is completed |