JAJSFD7C July 2015 – May 2018
PRODUCTION DATA.
For this design example, use the parameters shown in Table 27.
PARAMETERS | VALUES |
---|---|
Input voltage range | 3.9 V to 14 V |
Input current limit | 1.5 A |
Fast charge current | 3008 mA |
Output voltage | 4.352 V |
VREF system pullup voltage | 1.8 V - 3.3 V |