JAJSFD7C July 2015 – May 2018
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | BAT_COMP[2] | R/W | by REG_RST
by Watchdog |
80mΩ | IR Compensation Resistor Setting
Range: 0 – 140mΩ Default: 0Ω (000) (i.e. Disable IRComp) |
6 | BAT_COMP[1] | R/W | by REG_RST
by Watchdog |
40mΩ | |
5 | BAT_COMP[0] | R/W | by REG_RST
by Watchdog |
20mΩ | |
4 | VCLAMP[2] | R/W | by REG_RST
by Watchdog |
128mV | IR Compensation Voltage Clamp
above VREG (REG06[7:2]) Offset: 0mV Range: 0-224mV Default: 0mV (000) |
3 | VCLAMP[1] | R/W | by REG_RST
by Watchdog |
64mV | |
2 | VCLAMP[0] | R/W | by REG_RST
by Watchdog |
32mV | |
1 | TREG[1] | R/W | by REG_RST
by Watchdog |
Thermal Regulation Threshold
00 – 60°C 01 – 80°C 10 – 100°C 11 – 120°C (default) |
|
0 | TREG[0] | R/W | by REG_RST
by Watchdog |