JAJSFD7C July 2015 – May 2018
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
x | x | x | x | x | x | x | x |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | VBUS_STAT[2] | R | N/A | VBUS Status register
000: No Input 001: USB Host SDP 010: Adapter (3.25A) 111: OTG Note: Software current limit is reported in IINLIM register |
|
6 | VBUS_STAT[1] | R | N/A | ||
5 | VBUS_STAT[0] | R | N/A | ||
4 | CHRG_STAT[1] | R | N/A | Charging Status
00 – Not Charging 01 – Pre-charge ( < VBATLOWV) 10 – Fast Charging 11 – Charge Termination Done |
|
3 | CHRG_STAT[0] | R | N/A | ||
2 | PG_STAT | R | N/A | Power Good Status
0 – Not Power Good 1 – Power Good |
|
1 | Reserved | Reserved: Always reads 1 | |||
0 | VSYS_STAT | R | N/A | VSYS Regulation Status
0 – Not in VSYSMIN regulation (BAT > VSYSMIN) 1 – In VSYSMIN regulation (BAT < VSYSMIN) |