JAJSFD7C July 2015 – May 2018
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | Reserved | R | N/A | Reserved: Always reads 0 | |
6 | SYSV[6] | R | N/A | 1280mV | ADDC conversion of System Voltage (VSYS)
Offset: 2.304V Range: 2.304V (0000000) – 4.848V (1111111) Default: 2.304V (0000000) |
5 | SYSV[5] | R | N/A | 640mV | |
4 | SYSV[4] | R | N/A | 320mV | |
3 | SYSV[3] | R | N/A | 160mV | |
2 | SYSV[2] | R | N/A | 80mV | |
1 | SYSV[1] | R | N/A | 40mV | |
0 | SYSV[0] | R | N/A | 20mV |