JAJSE61A November 2017 – December 2017
PRODUCTION DATA.
デュアルフェーズ・アーキテクチャにより、入力コンデンサ要件は緩和され、出力電圧リップルは低減します。bq2589xのような標準の充電器を組み合わせた場合、プリチャージから定電流充電、定電圧充電、充電終了まで、最低水準の電力損失で極めて高速に充電できます。
このデバイスには、入力過電圧/過電流保護、出力過電圧/過電流保護、バッテリおよびケーブルの温度センシング、ダイ温度の監視など、安全な充電を保証するために必要なあらゆる保護機能が内蔵されています。
また、12ビット有効アナログ/デジタル・コンバータ(ADC)を搭載しているため、バス電圧、バス電流、出力電圧、バッテリ電圧、バッテリ電流、バス温度、バッテリ温度、ダイ温度など、スマートACアダプタやパワー・バンクからのバッテリ充電の管理に必要な測定計算値が得られます。