SLUS696C June 2006 – February 2019
PRODUCTION DATA.
The bq26100 device provides a method to authenticate battery packs, ensuring that only packs manufactured by authorized sub-contractors are used in the end application. The security is achieved using the SHA-1 hash function inside the widely adopted keyed-hash message authentication code (HMAC) construction. A unique 128-bit key is stored in each bq26100 device, allowing the host to authenticate each pack.
The bq26100 device communicates to the system over a simple one-wire bi-directional serial interface. The 5-kbits/s SDQ bus interface reduces communications overhead in the external microcontroller. The bq26100 device also derives power over the SDQ bus line via an external capacitor.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq26100 | VSON (6) | 3.00 mm × 3.00 mm |