JAJSPF6A December 2022 – October 2023 BQ27427
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SRXRES(2) | Resistance of Integrated Sense Resistor from SRX to VSS | TA = 30°C | 7 | mΩ | ||
ISRX(1) | Recommended sense resistor input current. | Long
term RMS, average device
utilization |
2000 | mA | ||
Peak RMS current, 10% device utilization, –40°C to 70°C(3) | 3500 | |||||
Peak RMS current, 10% device utilization, –40°C to 85°C(3) | 2500 | mA | ||||
Peak pulsed current, 250 ms max, 1% device utilization, –40°C to 70°C(3) | 4500 | |||||
Peak pulsed current, 250 ms max, 1% device utilization, –40°C to 85°C(3) | 3500 | mA |