JAJSNB9C November 2012 – November 2021
PRODUCTION DATA
Extended commands offer additional functionality beyond the standard set of commands. They are used in the same manner; however, unlike standard commands, extended commands are not limited to 2-byte words. The number of command bytes for a given extended command range in size from single to multiple bytes is specified in Table 8-2. See BQ27520-G4 Technical Reference Manual (SLUUA35) for details on accessing the data flash.
NAME | COMMAND CODE | UNIT | SEALED ACCESS(1) (2) | UNSEALED ACCESS(1) (2) | |
---|---|---|---|---|---|
Reserved | 0x34 to 0x3D | NA | R | R | |
DataFlashClass( ) (2) | 0x3E | NA | NA | RW | |
DataFlashBlock( ) (2) | 0x3F | NA | RW | RW | |
BlockData( ) | 0x40 to 0x5F | NA | R | RW | |
BlockDataCheckSum( ) | 0x60 | NA | RW | RW | |
BlockDataControl( ) | 0x61 | NA | NA | RW | |
ApplicationStatus( ) | 0x6A | NA | R | R | |
Reserved | 0x6B to 0x7F | NA | R | R |