JAJSNB9C November 2012 – November 2021
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tr | SCL or SDA rise time | 300 | ns | ||
tf | SCL or SDA fall time | 300 | ns | ||
tw(H) | SCL pulse duration (high) | 600 | ns | ||
tw(L) | SCL pulse duration (low) | 1.3 | μs | ||
tsu(STA) | Setup for repeated start | 600 | ns | ||
td(STA) | Start to first falling edge of SCL | 600 | ns | ||
tsu(DAT) | Data setup time | 100 | ns | ||
th(DAT) | Data hold time | 0 | ns | ||
tsu(STOP) | Setup time for stop | 600 | ns | ||
t(BUF) | Bus free time between stop and start | 66 | μs | ||
fSCL | Clock frequency (1) | 400 | kHz |