JAJSNB9C November 2012 – November 2021
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSR | Input voltage range, V(SRP) and V(SRN) | VSR = V(SRP) – V(SRN) | –0.125 | 0.125 | V | |
tSR_CONV | Conversion time | Single conversion | 1 | s | ||
Resolution | 14 | 15 | bits | |||
VOS(SR) | Input offset | 10 | μV | |||
INL | Integral nonlinearity error | ±0.007 | ±0.034 | % FSR | ||
ZIN(SR) (1) | Effective input resistance | 2.5 | MΩ | |||
Ilkg(SR)(1) | Input leakage current | 0.3 | μA |