JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
Instructs the fuel gauge to force the CONTROL_STATUS [HIBERNATE] bit to 0. This will prevent the gauge from entering the HIBERNATE power mode after the transition to SLEEP power state is detected unless Voltage() is less than Hibernate V. It can also be used to force the gauge out of HIBERNATE mode.