JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
This read-word function returns an unsigned integer value of the average power of the current discharge. It is negative during discharge and positive during charge. A value of 0 indicates that the battery is not being discharged. The value is reported in units of mW (Design Energy Scale = 1) or cW (Design Energy Scale = 10).