JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN(TS) | Input voltage range (TS) | VSS – 0.125 | VCC | V | ||
VIN(BAT) | Input voltage range (BAT) | VSS – 0.125 | 5 | V | ||
VIN(ADC) | Input voltage range to ADC | 0.05 | 1 | V | ||
G(TEMP) | Temperature sensor voltage gain | –2 | mV/°C | |||
tCONV(ADC) | Conversion time | 125 | ms | |||
Resolution | 14 | 15 | bits | |||
VOS(ADC) | Input offset | 1 | mV | |||
Z(TS) | Effective input resistance (TS) (1) | bq27545-G1 not measuring external temperature | 8 | MΩ | ||
Z(BAT) | Effective input resistance (BAT)(1) | bq27545-G1 not measuring cell voltage | 8 | MΩ | ||
bq27545-G1 measuring cell voltage | 100 | kΩ | ||||
Ilkg(ADC) | Input leakage current | 0.3 | μA |