JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
t(CYCH) | Cycle time, host to bq27545-G1 | 190 | μs | |||
t(CYCD) | Cycle time, bq27545-G1 to host | 190 | 205 | 250 | μs | |
t(HW1) | Host sends 1 to bq27545-G1 | 0.5 | 50 | μs | ||
t(DW1) | bq27545-G1 sends 1 to host | 32 | 50 | μs | ||
t(HW0) | Host sends 0 to bq27545-G1 | 86 | 145 | μs | ||
t(DW0) | bq27545-G1 sends 0 to host | 80 | 145 | μs | ||
t(RSPS) | Response time, bq27545-G1 to host | 190 | 950 | μs | ||
t(B) | Break time | 190 | μs | |||
t(BR) | Break recovery time | 40 | μs | |||
t(RISE) | HDQ line rising time to logic 1 (1.2 V) | 950 | ns |