JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
The bq27545-G1 logs the power averaged from the beginning to the end of each discharge cycle. It stores this average power from the previous discharge cycle in this register. To get a correct average power reading the bq27545-G1 continuously multiplies instantaneous current times Voltage() to get power. It then logs this data to derive the average power. This register should never require modification. It is only updated by the bq27545-G1 when required.