JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
The bq27545-G1 can indicate detection of an internal battery short by setting the [SE_ISD] bit in Pack Configuration B. The device compares the self-discharge current calculated based StateOfCharge() in RELAX mode and AverageCurrent() measured in the system. The self-discharge rate is measured at 1 hour interval. When battery SelfDischargeCurrent() is less than the predefined (–Design Capacity/ISD Current threshold), the [ISD] of Flags() is set high. The [ISD] of Flags() can be configured to control interrupt pin (SE or HDQ) by enabling INTERRUPT mode. Refer to INTERRUPT Mode for details.