JAJSFF8E October 2012 – May 2018
PRODUCTION DATA.
The bq27545-G1 can indicate when battery temperature has fallen below or risen above predefined thresholds (Charge Inhibit Temp Low and Charge Inhibit Temp High, respectively). In this mode, the [CHG_INH] of Flags() is made high to indicate this condition, and is returned to its low state, once battery temperature returns to the range [Charge Inhibit Temp Low + Temp Hys, Charge Inhibit Temp High – Temp Hys].